Support Center

Spherical Imaging Systems - Accessories

All Products (12) Grid view Grid view List View List View

24 V - 2.5 A Power Supply

Power supply unit that is compatible with Ladybug cameras

Ladybug5 Tripod Mount Adapter

This Tripod Mount Adaptor is made from lightweight aluminum material with a black anodized coating for excellent corrosion resistance in all weather applications

Ladybug5+ Desktop Mount

This Desktop Mount is made from lightweight aluminum material with a black anodized coating for excellent corrosion resistance in all weather applications. Compatible with Ladybug5+, Ladybug5, and Ladybug3 cameras.

Ladybug5+ Development Accessory Kit

The development kit includes:

USB 3.1 Gen 1 Host Controller Card (Dual port) (ACC-01-1201)
1 m USB 3.1 Gen 1, Type-A to Micro-B (ACC-01-2304)
3 m USB 3.1 Gen 1, Type-A to Micro-B (ACC-01-2305)
5 m USB 3.1 Gen 1, Type-A to Micro-B (ACC-01-2306)
Power Supply (ACC-01-9001)
GPIO Hirose to DC barrel connector + pigtails (6 m) (ACC-01-3012)
Desktop mount (ACC-01-0012)
Tripod mount (ACC-01-0015)
USB 3.1 Gen 1 Hub VIA VL812 1-port screw locks (ACC-01-6001)
All items in the development kit can also be purchased separately by individual part numbers.

Ladybug6 Desktop and Tripod Mount

Desktop & Tripod Mount with a total weight of 2.5 kg, made from aluminum material with a black anodized coating for excellent corrosion resistance in all weather applications

Ladybug6 Development Accessory Kit

The development kit includes:

USB 3.1 Gen 1 Host Controller Card (Dual port) (ACC-01-1201)
1 m USB 3.1 Gen 1, Type A-male locking to M12-male (ACC-01-2308)
3 m USB 3.1 Gen 1, Type A-male locking to M12-male (ACC-01-2309)
5 m USB 3.1 Gen 1, Type A-male locking to M12-male (ACC-01-2310)
Power Supply (ACC-01-9001)
GPIO Hirose to DC barrel connector + pigtails (6 m) (ACC-01-3012)
Desktop tripod mount combination (ACC-02-0001)
USB 3.1 Gen 1 Hub VIA VL812 1-port screw locks (ACC-01-6001)

All items in the development kit can also be purchased separately by individual part numbers.

USB 3.1 Type A to M12 Cable

6.2 mm outer diameter multi-layer shielding, high-speed transmission USB3 cable