;
Ariel Encoders
Support Center

Ariel Encoders

Go to Product Details Page

For Support
Please call 800 254-0632

For Service
Call 1-800-254-0632 or Submit RMA

Overview:
Online Tools

FLIR Online Design Tool

Read the Story
Warranty & RMA

FLIR Security Product Warranties

Learn more
Resources:
Software/Firmware Release Note: Ariel 2xx Release Notes
Download
Datasheet: Ariel EN-204 Four-Port Encoder Datasheet June 19 2014
Download
Datasheet: Ariel EN-216 16-Port Encoder Datasheet
Download
FLIR Security Product Matrix
Download
Quick Start Guide: Ariel EN-204 Quick Install Guide
Download
User Manual: Ariel EN-204 User and Installation Guide
Download
Quick Start Guide: Ariel EN-216 Quick Install Guide
Download
User Manual: Ariel EN-216 User and Installation Guide
Download
Software Firmware Release Note: DNA Release Notes 2.1.3.15 August 2017
Download
Brochure/Catalog: Pro Security Cyber Hardening Guide
Download
Firmware Download: Ariel Encoders (v.1.1.0_b141127, 27-Nov-2014)
Download
Software Download: Discovery Network Assistant (DNA) (v.2.1.3.15, 29-AUG-2017)
Download
Specifications
Overview
Dual Stream
Yes
Protocols
IPv4/v6, HTTP, HTTPS, QoS layer3 DiffServ, FTP, SMTP, Bonjour, UPnP™, SNMPv1/v2c/v3 (MIB-II), DNS, DynDNS, NTP, RTSP, RTP/RTCP, TCP, UDP, IGMP, ICMP, DHCP, PPPoE, ARP, SOCKS v4/v5, PSIA, ONVIF
Audio
Audio Bit Rate
64 Kbps
Audio Compression
G.711u
Connections & Communications
Serial Interface
1 half-duplex RS-485 interface (data out); 1 RS-232 interface (data out)
Environmental
Working Humidity
10% to 90% relative humidity (non-condensing)
Working Temperature
-10° to 55°C (14° to 131°F)
Imaging & Optical
Frame Rate
Primary stream: 30/25 FPS (NTSC/PAL) @ 4CIF/D1 Secondary stream: 12 FPS @ 4CIF/D1
Physical
Edge Storage
microSD
Video & Recording
Video Bit Rate
Automatic bit rate: 32-3092 Kbps Maximum bit rate of 32-8192 Kbps for Primary stream; 32-1024 Kbps for Secondary stream
Video Compression
H.264/MPEG-4/MPEG-2/MJPEG
Video Resolution
D1/4CIF/2CIF/CIF/QCIF
Training:
Learn More