;
Ladybug3 FireWire
Support Center

Ladybug3 FireWire

Go to Product Details Page

For Support
Please call 1-604-242-9937 or click here for support

For Service
Submit RMA

Overview:
Software / Firmware

Ladybug SDK

Learn more
Knowledge Base

Understanding YUV data formats

Read the Story
Knowledge Base

How do I increase the dynamic range of my camera?

Read the Story
Knowledge Base

When does a change to a camera setting take effect?

Read the Story
Knowledge Base

How is gamma calculated and applied?

Read the Story
Knowledge Base

Controlling the white balance of your camera

Read the Story
Knowledge Base

Using IEEE-1394a cameras with 1394b Open Host Controller interface cards

Read the Story
Knowledge Base

Key differences between CCD and CMOS imaging sensors

Read the Story
Knowledge Base

Embedding frame-specific data into the first N pixels of an image.

Read the Story
Knowledge Base

Which sensor is used on my camera?

Read the Story
Knowledge Base

Determining the degree of motion blur in an image.

Read the Story
Knowledge Base

Can I use a camera without connecting to a PC?

Read the Story
Resources:
Software Download: Ladybug SDK
Download
Datasheet Download: Ladybug3 FireWire Datasheet
Download
Drawings: Ladybug3 FireWire Drawings
Download
Firmware Download: Ladybug3 FireWire Firmware
Download
GSM Download: Ladybug3 FireWire Getting Started Manuals
Download
PCN Download: Ladybug3 FireWire Product Change Notification
Download
Tech Ref Download: Ladybug3 FireWire Technical Reference Manuals
Download
Specifications
Overview
Field of View
>80% of full sphere
Frame Rate
6.5
Pixel Size
4.4
Resolution
1600 × 1200
Sensor Type
CCD
Sensor Format
1/1.8"
ADC
12-bit
Chroma
Color
Megapixels
12
Readout Method
Global shutter
Sensor Name
Sony ICX274
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
IIDC v1.31
Warranty
1 year
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Image Processing
Shutter, gain, white balance, gamma and JPEG compression, are programmable via software
Flash Memory
512 KB non-volatile memory
Trigger Modes
Standard, bulb, skip frames, overlapped, multi-shot
User Sets
2 memory channels for custom camera settings
Exposure Range
0.01 ms to 4.2 seconds
Gain Range
0 dB to 24 dB
Partial Image Modes
Pixel binning, ROI
Imaging
Focus Distance
~200 cm. Objects have an acceptable sharpness from ~60 cm to infinity
Optics
6 high quality 3.3 mm focal length lenses
Spherical Distance
Calibrated at 20 m
Physical
Mass
2414 grams
Auxiliary Output
3.3 V, 150 mA maximum
Interface
FireWire 1394b
Non-isolated I/O Ports
2 bi-directional
Opto-isolated I/O Ports
1 input, 1 output
Power
Power Consumption
7.2 W at 12 V
Power Requirements
12-24 V
Recommended System Configuration
Hard Drive
200 MB hard drive space
RAM
2 GB RAM or more
Port
FireWire IEEE-1394b port
Operating System
Windows or Linux (32–bit or 64–bit)
CPU
3.1 GHz or equivalent CPU
Video Card
NVIDIA Video Card 512mb
Dimensions (Diameter x Height)
122 mm × 141 mm
Installing the Ladybug3 360° Spherical Camera on the Desktop Mount
Ladybug3 360° Spherical Video Camera - Night Ride
Ladybug3 360-Degree Panoramic Video of Downtown Vancouver
Ladybug3 360 Spherical Camera Video Stabilization
Ladybug3 360 Spherical Video - Outdoor crowded event
Ladybug3 and Google Maps Integration
YouTube 360 Degree Video - Ladybug3 @ half resolution, 24fps, Farm Footage - Chrome Browser Only!