Quasar Quad HD Bullet
Discontinued
Support Center

Quasar Quad HD Bullet

For general inquiries
Please call 800 254-0632

For more information about returns
Call 1-800-254-0632 or submit an RMA

Overview:
Warranty

FLIR Security Product Warranties

Learn more
Technical Guidance

FLIR Online Design Tool

Read the Story
Firmware Download: QuasarGenII (v.fs20160805NSZ, 18-Aug-2016)
Download
Software Download: Discovery Network Assistant (DNA) (v.2.1.3.15, 29-Aug-2017)
Download
Specifications
Overview
Alarm Output
1 relay contact, 300V AC / DC at 130 mA maximum
AES
1.0 to 1 / 10,000 (auto)
Day/Night Mode
Smart / Auto / On / Off
Dimensions
218 x 99 mm (8.59 x 3.89 in.)
Firmware Upgrade
Flash memory for upgrade of camera firmware over the network (1GB Flash / 8GB RAM)
Privacy Zones
On / Off - 5 zones
Scanning Mode
Progressive
Security
User account with password protection and IP filter
Signal to Noise Ratio
±50 dB
Tamper Detection
On / Off / schedule
Warranty
According to FLIR RMA Policy and Process Notice
Alarm
Alarm In
1 dry alarm contact
Audio
Audio Connections
Terminal block
Bi-directional Audio
Full duplex, line in and line out, G.711, G.726
Compliance & Certifications
International
CE (EN55022-1998 Class A; EN50130-4; EN60950; RoHS)
USA
FCC 47 CFR Part 15, Subpart B, Class A; UL 60950
Connections & Communications
Ethernet
10/100/1000 Ethernet, auto sensing, half/full duplex (RJ45)
Network Protocol
IPv4/v6, TCP/IP, UDP Unicast / Multicast, RTP, RTSP, HTTP, HTTPS, ICMP, FTP, SMTP, DHCP, PPPoE, UPnP, IGMP, SNMP, SNTP, QoS, ONVIF Profile S, IEEE 802.1X
Remote Configuration
via web browser or supported video management software
Supported Web Browser
Internet Explorer 9+
Environmental
Humidity
95% (non-condensing)
Storage Temperature
-20° to 70° C (-4° to 158° F)
Operating Temperature3
-40° to 50° C (-40° to 122° F)
Imaging & Optical
DSS
1/1 to 1/25 or 1/30 with up to 32x sensitivity boost in color or night mode
Image Sensor
1/3° BSI CMOS
Lens Type
CB-6204-11-I: Varifocal 3-8mm, 96°-38° HFOV, F1.4 CB-6204-21-I: Varifocal 7-22mm, 42°-14° HFOV, F1.4 Motorized with auto-focus, Auto-Iris/P-Iris, D/N
Mechanical IR Cut Filter
Yes
Noise Reduction
2D / 3D / Color
Sensitivity
0.3 (color)/0.04 (BW), 0 Lux with IR illuminator ON, measured with DSS OFF at 30 IRE
Sensor Resolution
2688 x 1520
White Balance
Auto / indoor / outdoor / ATW / manual
Wide Dynamic Range
2-shutter (93dB) / On / Off
Backlight Compression
On / Off
Iris Control
P-iris
IR Illuminator
IR Distance
up to 40 m (131 ft.)
Angle of Illumination
Full 60°
Number of IR LEDs
6 high power / high efficiency SMD type
Peak Emission Wavelength [nm]
850.0
Measurement & Analysis
Automatic Gain Control
Auto
Physical
Enclosure
Indoor/Outdoor: IK10 rated vandal IP66
Unit Weight
0.98 Kg (2.16 lbs.)
Power
Input Voltage
12 VDC / 24 VAC ±10% or 802.3af PoE (Class 0)
Power Connection
AC / DC terminal block or PoE
Power Consumption
6W indoor or 13W outdoors with heater / IR
PTZ
Pan/Tilt Rotate
360, ±90° and 360
Video & Recording
Rate Control
CBR/VBR
Resolution Range
Scalable from CIF to QHD 1440p
SD Card Recording
microSDXC up to 128GB (Class 10)
Video Compression
Fully compliant multi-stream H.264 main/high/SVC/baseline profile + MJPEG (FHD)
Video Motion Detection
On / Off / schedule
Maximum Performance
H.264 30/25 FPS @ 1440p + D1 (NTSC/ PAL) or H.264 15/12 FPS @ 1440p + 720p + D1 (NTSC/PAL)
Video Bandwidth
Configurable between 64Kbps and 20Mbps
Training:
Learn More