;
Saros™ DH-390 Dome
Support Center

Saros™ DH-390 Dome

Go to Product Details Page

For Support
Please call 800 254-0632

For Service
Call 1-800-254-0632 or submit RMA.

Resources:
FLIR Thermal Security Product Matrix
Download
Increasing ROI with thermal
Download
Datasheet: Saros DH 390 Datasheet
Download
Brochure: FLIR Saros DH 390 Brochure
Download
Discovery Network Assistant (DNA) Release Notes (v.2.2.1.9, 1-MAR-2019)
Download
FLIR Security Supported 3rd Party Platforms
Download
Discovery Network Assistant (DNA) (v.2.2.1.9, 1-MAR-2019)
Download
Specifications
Overview
Array Format (NTSC)
320×120 native, 1280×640 VividIR
Day/Night Mode
Automatic with White light and NIR (auto selecting based on event)
Pixel Pitch
12 µm
Imaging & Optical
Aspect ratio
16:9 (visible)
Backlight Compensation
Yes
f-number
Thermal: f/1.1
White Balance
Automatic
Visible Sensor
1920 × 1080, 2.1MP, 1/2.8"
Frame Rate - Visual
30FPS
Measurement & Analysis
Thermal Sensitivity
<50mK
Thermal Imaging
Field of View - Thermal
2x Lepton 3.5, HFOV 57° each, Min. Stitched HFOV 90°
Training:
Learn More