Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

AI-Powered HD Traffic Sensor

TrafiCam AI

Model: TrafiCam AI - Narrow Go to Product Support
product image

Designed to reliably detect and classify road users, the TrafiCam AI is an intelligent HD visible sensor for traffic monitoring in complex urban environments. Featuring a low-light HD visible camera and AI algorithms built on 25+ years of traffic detection, TrafiCam AI offers detailed vision and data collection for safer, more efficient cities. Capable of tracking multiple objects, the advanced edge-based AI effectively controls intersections and gathers detailed traffic data for better city planning decisions.

  • Precise Detection and Control

    Edge-based AI and low light visual full HD imaging offer advanced intersection control that outperforms other signal control technologies.

  • Futureproof Traffic Insight

    TrafiCam AI captures advanced and high-resolution traffic data for better-informed city planning decisions.

  • Comprehensive Reporting

    Generate sophisticated reports with Acyclica, including heatmaps and turning movement counts, to identify bottlenecks.

Specifications
System Overview
Detection Zones
24 virtual loops for presence detection
8 traffic data zones for classification and counting
Functionality
Vehicle Presence Detection
Traffic Data Collection (Integrated Data)
Queue Length Monitoring
Premium traffic Data Collection (Individual Data) - optional license
Communications
Compression
H.264, MPJEG
Configuration
local/remote web page setup via Wi-Fi, PoE or BPL
Electrical
BPL
80 Mbps Broadband over Powerline communication via TI BPL3 (EDGE B&SIU) interface
Detection Distance
75 - 150 m / 250 - 500ft
FCC
FCC part 15 class A
Input Power
24-42 VAC / 24-48 VDC
Output Contacts
1 N/O and 1 N/C dry contact direct
16 N/C dry contacts via TI BPL3 interface
4 N/C dry contacts via TI BPL3 EDGE B&SIU interface (more with additional 4 I/O USB expansion boards)
SDLC to traffic light controller via TI BPL3 EDGE B&SIU interface
Power Consumption
Avg 6 W / Peak 9W
Power over Ethernet (PoE)
PoE mode A for configuration, video streaming and data communication
Environmental
EU Directives
EMC 2014/30/EU, RoHS 2011/65/EU, LVD 2014/35/EU
IP Rating
IP 67
Shock & Vibration
NEMA TS2 specs
Temperature Range
-34 to + 74°C / -29 to 165°F
Imaging & Optical
Focus Distance
8.0mm
Frame Rate
25 fps
Resolution
Full HD (1920 x 1080)
Streaming Video
RTSP
Type
CMOS Type 1/2.8 color High Dynamic Range
Mechanical
Dimensions (incl mounting bracket)
Vertically mounted: 45 cm x 16 cm x 12 cm / 9.8 in x 6.3 in x 4.7 in
Horizontally mounted: 41 cm x 18 cm x 12 cm / 16.2 in x 7.1 in x 4.7 in
Material
All weatherproof UV resistant; aluminum housing with integrated polycarbonate sunshield
Accessories
Media gallery
FLIR Intelligent Transportation Systems: keeping roadways flowing safely
FLIR Intelligent Transportation Systems: keeping roadways flowing safely
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

TrafiCam AI - Model: TrafiCam AI - Narrow

Change Selection