Machine Vision Cameras - Area Scan

All Products (65)Grid viewList View

Blackfly S USB3

The Blackfly® S leverages the industry’s most advanced sensors in an ice-cube form factor. It is packed powerful features which enable you to easily produce the exact images you need and accelerate your application development. This includes both automatic and precise manual control over image capture and on-camera pre-processing. The Blackfly S is available in GigE, USB3, cased, and board-level versions. The Exact Images You Need The most choice in Sony CMOS sensors including: global shutter, polarization and high-sensitivity BSI sensors. Sophisticated color transformation tools ensure true- to-life color. Advanced auto-algorithms or precise manual control.

Blackfly S GigE

The Blackfly® S leverages the industry’s most advanced sensors in an ice-cube form factor. It is packed powerful features which enable you to easily produce the exact images you need and accelerate your application development. This includes both automatic and precise manual control over image capture and on-camera pre-processing. The Blackfly S is available in GigE, USB3, cased, and board-level versions. The Exact Images You Need The most choice in Sony CMOS sensors including: global shutter, polarization and high-sensitivity BSI sensors. Sophisticated color transformation tools ensure true- to-life color. Advanced auto-algorithms or precise manual control.

Blackfly S Board Level

The FLIR Blackfly Board Level variants are high performance, machine vision, area scan cameras designed for embedding into tight spaces. Unlike many board level cameras, it boasts a rich feature set applied to the latest CMOS sensors; the same feature set as the cased version. It is ready for integration with proven compatibility with popular SBCs and SOMs. The Blackfly S board level models enable OEMs to develop smaller, lighter, and lower cost solutions with embedded system connectivity and rich features.

Oryx 10GigE

The award winning Oryx 10GigE camera family allows systems designers to take advantage of the latest sensors by supporting transfer speeds up to 10Gbit/s enabling the capture of 4K resolution, 12-bit images at over 60FPS. Oryx’s 10GBASE-T interface is a proven and widely deployed standard that provides reliable image transfer at cable lengths over 50 meters on inexpensive CAT6A, or greater than 30 m on CAT5e. On-camera features including IEEE1588 clock synchronization and full compatibility with popular third-party software supporting GigE Vision, gives system designers the tools to quickly develop innovative solutions.

Firefly S

Firefly Available 2019

The FLIR Firefly® S delivers the essential machine vision features feature you need in an ultra-compact body. Its small size, low power, and light weight make it ideal for embedding into portable devices. The Firefly S provides amazing value by combining the latest global shutter CMOS sensors with a starting price of just $199 USD.

Firefly DL

Firefly Available 2019

The revolutionary FLIR Firefly® combines essential machine vision features with the power of deep learning. Its small size and low power are ideal for embedded systems, and it provides excellent imaging with the latest global shutter CMOS sensors. With its integrated Intel® Movidius™ Myriad™ 2 Vision Processing Unit (VPU) you can deploy your trained neural network directly onto the camera and achieve inference on the edge.

Spinnaker SDK

The Spinnaker SDK is FLIR’s next generation GenICam3 API library built for machine vision developers. It features an intuitive GUI called SpinView, rich example code, and comprehensive documentation designed to help you build your application faster. The Spinnaker SDK supports FLIR USB3, 10GigE, and most GigE area scan cameras.

Grasshopper3 USB3

The Grasshopper®3 camera line provides high-performance, high-quality imaging by combining FLIR expertise with the latest in CCD and CMOS technology.

Grasshopper3 GigE

The Grasshopper®3 GigE camera family utilizes primarily Sony CCD sensors and the Sony Pregius IMX174 sensor. For FLIR GigE cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

Chameleon3 USB3

The Chameleon®3 camera family combines the ease-of-use of USB3, small size, flexibility of board-level versions, and popular CCD and CMOS image sensors into an affordable package. For FLIR cameras with the latest sensors and most advanced feature sets, please refer to Blackfly S and Oryx camera families.

Blackfly USB3

The Blackfly® camera line combines Sony CCD, Aptina, e2v, and Sharp sensors with a host of unique features. For FLIR area scan cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

Blackfly GigE

The Blackfly® camera line combines Sony CCD, Aptina, e2v, and Sharp sensors with a host of unique features. For FLIR area scan cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

Flea3 USB3

The Flea®3 line of USB3 Vision, GigE Vision and FireWire cameras offers a variety of CMOS and CCD image sensors in a compact package. The Flea3 is leverages a variety of Sony, ON Semi, and e2v sensors ranging from 0.3 MP to 5.0 MP and from 8 FPS to 120 FPS. For FLIR GigE and USB3 cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

Flea3 GigE

The Flea®3 line of USB3 Vision, GigE Vision and FireWire cameras offers a variety of CMOS and CCD image sensors in a compact package. The Flea3 is leverages a variety of Sony, ON Semi, and e2v sensors ranging from 0.3 MP to 5.0 MP and from 8 FPS to 120 FPS. For FLIR GigE and USB3 cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

Grasshopper2 GigE

The Grasshopper®2 GigE camera family utilizes Sony CCD sensors. For FLIR GigE cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

FireWire Cameras

FLIR FireWire machine vision cameras are approaching discontinuation. The last date for placing orders for these cameras and FireWire specific accessories is December 31, 2019. For FLIR cameras with the latest sensors and most advanced feature sets, please refer to our GigE, 10GigE, and USB3 cameras. Need help finding a replacement for your FireWire camera? Our international sales team is here to help you. Please click the “Request Info” button or call us at the phone number at the bottom of this page.

Gazelle Camera Link

The Gazelle® series of Camera Link cameras leverages CCD sensors for high FPS in a compact 44 mm × 29 mm × 59.5 mm form factor.

Zebra2 GigE

The Zebra®2 combines the capabilities of a machine vision and an IP camera in a single package.

USB2 Cameras

FLIR USB 2.0 machine vision cameras come in compact packages available in both housed and board-level options. They feature GPIO connection and onboard status LED. They also include a tripod mount adapter, C-mount adapter, removable glass/IR filter as well as full compatibility with our FlyCapture API library. For advanced systems needing more than 40 MB/s bandwith, longer cable lengths, or more advanced features and image sensors, please see FLIR’s range of USB3, GigE, and 10GigE cameras.

FlyCapture SDK

The FlyCapture® Software Development Kit (SDK) provides a common software interface to control and acquire images for FLIR area scan USB 3.1, GigE, FireWire, and USB 2.0 cameras using the same API under 32- or 64-bit Windows or Linux. Note: Blackfly S cameras use our latest SDK: Spinnaker. Spinnaker also supports all USB 3.1 and GigE area scan cameras.