;
Gazelle Camera Link
Support Center

Gazelle Camera Link

Go to Product Details Page

For Support
Please call 1-604-242-9937 or click here for support

For Service
Submit RMA

Overview:
Others

Product Change Notifications (PCN)

Read the Story
Knowledge Base

Understanding YUV data formats

Read the Story
Knowledge Base

How do I increase the dynamic range of my camera?

Read the Story
Knowledge Base

Which frame grabbers and cables can I use with my Camera Link camera?

Read the Story
Knowledge Base

When does a change to a camera setting take effect?

Read the Story
Knowledge Base

Controlling the white balance of your camera

Read the Story
Knowledge Base

Key differences between CCD and CMOS imaging sensors

Read the Story
Knowledge Base

Embedding frame-specific data into the first N pixels of an image.

Read the Story
Knowledge Base

Which sensor is used on my camera?

Read the Story
Knowledge Base

Determining the degree of motion blur in an image.

Read the Story
Knowledge Base

Can I use a camera without connecting to a PC?

Read the Story
Knowledge Base

How long will it take for my order to be delivered?

Read the Story
Resources:
Datasheet Download: Gazelle Camera Link Datasheet
Download
Drawings: Gazelle Camera Link Drawings
Download
Firmware Download: Gazelle Camera Link Firmware
Download
GSM Download: Gazelle Camera Link Getting Started Manuals
Download
PCN Download: Gazelle Camera Link Product Change Notification
Download
Tech Ref Download: Gazelle Camera Link Technical Reference Manuals
Download
Specifications
Overview
Lens Mount
C-mount
Pixel Size
5.5
Sensor Type
CMOS
ADC
10-bit
Chroma
Mono
Readout Method
Global shutter
Required Accessories
Lens, Cable, Frame Grabber (Full CL)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
Camera Link
Warranty
3 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
-10° to 50°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Image Processing
Gain, Black Level, Pi×el Defect Correction
Serial Port
1 (over non-isolated I/O)
Flash Memory
4 MB non-volatile memory
Trigger Modes
Single-shot, bulb shutter
User Sets
2 memory channels for custom camera settings
Exposure Range
74.175 µs - 54 s (Full 8-tap mode)
Gain Range
32-64 dB (analog); 1-63 dB (digital)
Partial Image Modes
Single or multiple region of interest modes
Physical
Mass
90 grams
Auxiliary Output
3.3 V, 150 mA maximum
Interface
Camera Link
Non-isolated I/O Ports
2 bi-directional
Opto-isolated I/O Ports
1 input, 1 output
Dimensions [W x H x L]
44 mm × 29 mm × 59.5 mm
Power
Power Consumption
6 W
Power Requirements
12 V ± 10%
Recommended System Configuration
Accessories included
Tripod Mount Adapter (ACC-01-0011)
Hard Drive
200 MB hard drive space
RAM
2 GB RAM or more
Port
Camera Link PCIe card with Full CL interface
Operating System
Windows or Linux (32–bit or 64–bit)
CPU
3.1 GHz or equivalent CPU