Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Oryx 10GigE

Model: ORX-10GS-32S4C-C: 3.2 MP, 216 FPS, Sony IMX252, Color Go to Product Support
product image

The award-winning Oryx 10GigE camera family allows systems designers to take advantage of the latest sensors by supporting transfer speeds of up to 10 Gbit/s enabling capture of 4K resolution, 12-bit images at over 60 FPS. Oryx features include IEEE1588 clock synchronization and full compatibility with several popular third-party software supporting GigE Vision. Oryx’s 10GBASE-T interface is a proven and widely deployed standard that provides reliable image transfer at cable lengths over 50 meters on inexpensive CAT6A, and up to 30 meters on CAT5e.

$1,774.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
  • High Speed 10GigE Interface

    10 Gbit/s transfer speed supports 4K60 (12-bit). Long cable lengths supporting CAT6A and CAT5e cables.

  • Reliability & Simplicity

    Large 10GBASE-T install base supports a favorable consumer and industrial ecosystems (Full GigE Vision compatibility).

  • Flexibility for Integrators

    IEEE1588 Clock Synchronization for precise timing across multiple devices - learn more. Color Correction Matrix, Gamma, Saturation and Sharpness reduce host-side processing requirements.

Have a question?

Contact Us   Support Resources

Specifications
Part Number
ORX-10GS-32S4C-C
Resolution
2048 × 1536
Frame Rate
216
Megapixels
3.2
Chroma
Color
Sensor Name
Sony IMX252
Sensor Type
CMOS
Sensor Format
1/1.8"
Readout Method
Global shutter
Pixel Size
3.45
Lens Mount
C-mount
ADC
8-bit, 10-bit, 12-bit
Required Accessories
Lens, Cable, Host Adapter (10GigE), Power Supply (ACC-01-9013), Tripod Adapter (ACC-01-0018)
Features
Acquisition Modes
Continuous Single Frame Multi Frame
Exposure Range
17 µs to 30 seconds
Flash Memory
4 MB non-volatile memory
Frame Rate
216
Gain Range
0 db to 47 dB
Image Buffer
240 MB
Image Processing
Color correction matrix, gamma, lookup table, saturation, and sharpness
Partial Image Modes
Pixel binning, decimation, ROI
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
4.67
Dynamic Range dB
71.89
Power Consumption
11.8 W (11.3 W nominal); GPIO power only
Quantum Efficiency Blue
48 (470 nm)
Quantum Efficiency Green
59 (525 nm)
Quantum Efficiency Red
45 (630 nm)
Saturation Capacity (e-)
10787
Temporal Dark Noise (e-)
2.24
Physical
ADC
8-bit, 10-bit, 12-bit
Auxiliary Output
3.3 V, 120 mA maximum
Chroma
Color
Dimensions [W x H x L]
60 mm × 60 mm × 64 mm
Interface
10 GigE
Lens Mount
C-mount
Mass
386 grams
Megapixels
3.2
Non-isolated I/O Ports
2 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 70°C (case)
Opto-isolated I/O Ports
2 input, 2 output
Part Number
ORX-10GS-32S4C-C
Pixel Size
3.45
Power Requirements
12-24 V, via GPIO interface
Readout Method
Global shutter
Resolution
2048 × 1536
Sensor Format
1/1.8"
Sensor Name
Sony IMX252
Sensor Type
CMOS
Serial Port
1 (over non-isolated I/O)
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C (ambient)
Recommended System Configuration
CPU
4th Generation Intel Core i7 (or newer)
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32–bit or 64–bit)
Port
10GBASE–T Ethernet Port
Power Sourcing Equipment
Camera Power Supply (12v 1.5A, 12–pin Hirose)
RAM
8 GB RAM or more (dual channel)
Required Accessories
Lens, Cable, Host Adapter (10GigE), Power Supply (ACC-01-9013), Tripod Adapter (ACC-01-0018)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099.
Machine Vision Standard
GigE Vision v1.2
Warranty
3 years
Media Gallery
FLIR Oryx 10GigE Camera: First Look
FLIR Oryx 10GigE Camera: First Look
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Oryx 10GigE - Model: ORX-10GS-32S4C-C: 3.2 MP, 216 FPS, Sony IMX252, Color

Change Selection

$1,774.00