Grasshopper3 USB3

Model: GS3-U3-120S6C-C: 12 MP, 7 FPS, Sony ICX834, Color
Go to Product Support
product image

The Grasshopper®3 camera line provides high-performance, high-quality imaging by combining FLIR expertise with the latest in CCD and CMOS technology.

$3,695.00
Contact Sales
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Overview
ADC
14-bit
Chroma
Color
Frame Rate
7
Lens Mount
C-mount
Megapixels
12
Part Number
GS3-U3-120S6C-C
Pixel Size
3.1
Readout Method
Global shutter
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1)
Resolution
4240 × 2824
Sensor Format
1"
Sensor Name
Sony ICX834
Sensor Type
CCD
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 50°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Exposure Range
0.040 ms to 32 seconds
Flash Memory
2 MB non-volatile memory
Gain Range
-5.455 dB to 24 dB
Image Buffer
128 MB
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Partial Image Modes
Pixel binning, ROI
Serial Port
1 (over non-isolated I/O)
Trigger Modes
Standard, bulb, low smear, overlapped, multi-shot
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
20.02 (Mode 0) / 21.39 (Mode 7)
Dynamic Range dB
54.50 (Mode 0) / 54.32 (Mode 7)
Quantum Efficiency Blue
48 (Mode 0) / 48 (Mode 7) (% at 470 nm)
Quantum Efficiency Green
59 (Mode 0) / 58 (Mode 7) (% at 525 nm)
Quantum Efficiency Red
46 (Mode 0) / 48 (Mode 7) (% at 640 nm)
Saturation Capacity (e-)
6010 (Mode 0) / 6263 (Mode 7)
Temporal Dark Noise (e-)
10.85 (Mode 0) / 11.55 (Mode 7)
Physical
Auxiliary Output
3.3 V, 150 mA maximum
Dimensions [W x H x L]
44 mm × 29 mm × 58 mm
Interface
USB 3.1 Gen 1
Mass
90 grams
Non-isolated I/O Ports
2 bi-directional
Opto-isolated I/O Ports
1 input, 1 output
Power
Power Consumption
4.5 W
Power Requirements
5 V via USB3 or 8-24 V via GPIO (e×ternal power is recommended for this model)
Recommended System Configuration
Accessories included
Tripod Mount Adapter (ACC-01-0011)
CPU
3.1 GHz or equivalent CPU
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32–bit or 64–bit)
Port
USB 3 Port
RAM
2 GB RAM or more

Grasshopper3 USB3 - Model: GS3-U3-120S6C-C: 12 MP, 7 FPS, Sony ICX834, Color

Change Selection

$3,695.00