Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Fast Shipping
High Accuracy Spherical Imaging

Ladybug6

Model: LD6-U3-122S7C-R: 72 MP, Color, 15 FPS, USB3.1, Red Go to Product Support
product image

Ladybug6 is the leading high-resolution camera designed to capture 360-degree spherical images from moving platforms in all-weather conditions. Its industrial grade design and out-of-the-box factory calibration produces 72 Megapixel (MP) images with pixel values that are spatially accurate within +/- 2 mm at 10-meter distance.

As the newest member of our field-proven Ladybug series, the Ladybug6 builds on our machine vision heritage with increased image resolution, enhanced on-board processing, and robust IP67-rated connectors. Support for additional Global Navigation Satellite Systems and advanced APIs, combined with hardware inputs, enable precise camera settings and trigger control. Customer applications include panoramic street image production, road surveying, asset inspection, feature extraction for HD map generation among several others.

The Ladybug currently has a lead time of four weeks or less!

Sales Contact Contact Sales
  • HIGHEST ACCURACY AND IMAGE QUALITY

    Industry leading calibration combined with global shutter CMOS sensors and high-end optics deliver a remarkable survey grade spatial accuracy of +/- 2 mm at 10-meters. Additionally, the Ladybug6 captures outstanding images across a wide range of lighting conditions with excellent color response, low noise, and a high dynamic range.

  • ONBOARD PROCESSING AND FEATURE RICH SDK

    Building on our field proven Ladybug5+, the Ladybug6 captures, compresses, and transmits 8-bit or 12-bit pixel data with on-board image processing for optimized workflows. Our feature rich Ladybug Software Development Kit (SDK) enables image acquisition, spherical and panoramic image production, and fine grain control of pre & post acquisition camera settings via a user-friendly interface.

  • BUILT FOR THE OUTDOORS

    Designed from the ground up to capture images from moving platforms in outdoor environments, the Ladybug6 features an IP67 rating, industrial grade IP67 rated connectors, a wide operating temperature range (-30° C to 50° C), support for additional Global Navigation Satellite Systems, and trigger control by hardware or software with advanced APIs for complete camera control.

Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
LD6-U3-122S7C-R
Resolution
12,288 x 6,144 (72 MP)
Frame Rate
15 FPS JPEG at 72 MP resolution / 29.9 FPS JPEG at 36 MP resolution
Readout Method
Global shutter
ADC
12-bit
Chroma
Color
Color
Anodized red
Features
Acquisition Modes
Standard, bulb, skip frames, overlapped, and multi shot trigger modes
Exposure Range
0.02 ms to 2 seconds
Flash Memory
1 MB non-volatile memory
Frame Rate
15 FPS JPEG at 72 MP resolution / 29.9 FPS JPEG at 36 MP resolution
Gain Range
0 dB to 18 dB
Image Processing
Luminance: Black Level, Exposure
Tonal: Gamma, Tone Mapping
Color: White Balance, Saturation, Leveling, Noise Reduction, Sharpening, False color removal
User Sets
2 memory channels for custom camera settings
Physical
ADC
12-bit
Auxiliary Output
3.3 V, 150 mA maximum
Chroma
Color
Color
Anodized red
Dimensions [W x H x L]
198 mm (Height) x 269 mm (Diameter)
Environmental Protection
IP67
Interface
USB 3.1 Gen 1
Mass
5.2 kg
Non-isolated I/O Ports
2 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
-30° to 50°C
Opto-isolated I/O Ports
1 input, 1 output
Part Number
LD6-U3-122S7C-R
Power Requirements
12-24 V via GPIO (external power required) / 13 W maximum
Readout Method
Global shutter
Resolution
12,288 x 6,144 (72 MP)
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
CPU
Intel Core i7 processor
Operating System
Windows 10, 64-bit / Ubuntu 20.04 64-bit for capture and recording
ARM64 for capture only
Port
USB 3.1
RAM
8 GB for capture and recording / 16 GB for post processing
Compliance & Certifications
Compliance
CE, RCM, FCC, RoHS, KCC
Machine Vision Standard
IIDC v1.32
Warranty
2 years

Media gallery

High Accuracy Spherical Imaging with Teledyne Ladybug6
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Ladybug6 - Model: LD6-U3-122S7C-R: 72 MP, Color, 15 FPS, USB3.1, Red

Change Selection