First Mate II HM 324XP+
Discontinued
Support Center

First Mate II HM 324XP+

For Support
Please call +1 (800) 539-5539

For Service
Call +1 603 324 7900 or submit RMA.

Overview:
Warranty & RMA

FLIR Maritime Warranty Upgrade

Read the Story
Warranty & RMA

FLIR Maritime Warranty FAQs

Read the Story
Warranty & RMA

Out Of Warranty Repairs

Read the Story
Warranty & RMA

FLIR Maritime Global Warranty

Read the Story
Warranty & RMA

Under Warranty Repair Options

Read the Story
Warranty & RMA

FLIR Maritime Product Returns

Read the Story
Resources:
Quick Start Guide: FLIR HM-Series Quick Start Guide
Download
Warranty: FLIR Maritime Limited Warranty
Download
Thermal Vision for First Responders and Commercial Vessels Brochure
Download
Specifications
General
Built-in Display
Color LCD Display
Detector Type
320 × 240 VOx Microbolometer
Field of View
24° × 18° NTSC
Image Processing
FLIR Proprietary Digital Detail Enhancement
Package Includes
First Mate II HM-Series Handheld Thermal Camera, Hot Shoe Charging & Video Output Accessory, 4 Rechargeable AA Batteries, AC Power Adapter/Charger, Neck Lanyard, Operator's Manual, Video Output Cable.
Size (L x W x H)
9.36" × 3.3" × 2.6" (10.5" × 3.3" × 2.6" w/Extender)
Warranty
4 Year Standard; 3/10 Year w/ Registration*
Weight [incl lens]
1.45 lb with batteries
Overview
Focal Length
21 mm
Connections & Communications
SD Card
Stores still images and video
Video Output
NTSC or PAL composite video; RCA jack
Environmental
Operating Temperature
-4°F to 140°F
Rating
IP-67
Marine Imaging & Optical
Focus
Fixed
Image Polarity
White Hot, Black Hot, InstAlert
Video Refresh Rate
<9 Hz (NTSC and PAL)
Other
Detect Small Vessel [40m x 15m]
~4,600 ft (0.67 nm)/~1.4 nm
Power
Battery Life (Operating)
>5 Hours on NiMH batteries
Battery Life (Stand-by)
122 Hours on NiMH batteries
Battery type
6 RechargeableAA Batteries, NiMH, Li-Ion, or Alkaline
Range Performance
Detect Man (18m x 05m)
~1,450 ft (0.24 nm)/~2,890ft (0.47 nm)
Detect Small Vessel (4.0m x 1.5m)
~4,600 ft (0.67 nm)/~1.4 nm
Thermal Imaging
Polarity
Toggles White Hot, Black Hot, InstAlert
Thermal Resolution
320 x 240
Waveband
7.5 - 13.5 µm
Detector Type - Thermal
320 × 240 VOx Microbolometer
Focal Length - Thermal
21 mm
Focus - Thermal
Fixed
Image Processing - Thermal
FLIR Proprietary Digital Detail Enhancement
Start-up Time from Stand-by
< 5 seconds
User Interface
Brightness
Adjusts Display Brightness
Picture Button
Still image capture to SD card
Power Button
On/Off/Stand-by
Zoom Button
2× E-Zoom