Ladybug5+

Model: LD5P-U3-51S5C-B: 30 MP, 30 FPS, Sony IMX264, USB3, Black
Go to Product Support
product image

The Ladybug5+ offers the highest quality in spherical 360° imaging and accuracy. It is able to acquire an impressive 8k30 or 4k60 of content. With its patented calibration and superior global shutter sensors, the Ladybug5+ has an accuracy level of 2 mm at 10 m. The Ladybug SDK provides a wide range of functionality, allowing users to record, process, and export spherical content with ease.

Contact Sales
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
LD5P-U3-51S5C-B
Resolution
2048 × 2464
Frame Rate
30
Megapixels
30
Sensor Name
Sony IMX264
Sensor Type
CMOS
Sensor Format
2/3"
Readout Method
Global shutter
Pixel Size
3.45
ADC
12-bit
Chroma
Color
Color
Anodized Black
Features
Exposure Range
0.02 ms to 2 seconds
Flash Memory
1 MB non-volatile memory
Frame Rate
30
Gain Range
0 dB to 18 dB
Image Processing
Shutter, gain, white balance, gamma and JPEG compression, are programmable via software
Trigger Modes
Standard, skip frames, overlapped, multi-shot
User Sets
2 memory channels for custom camera settings
Performance
Dynamic Range dB
70
Power Consumption
13 W
Temporal Dark Noise (e-)
2.3
Physical
ADC
12-bit
Auxiliary Output
3.3 V, 150 mA maximum
Chroma
Color
Color
Anodized Black
Dimensions (Diameter x Height)
197 mm × 160 mm
Environmental Protection
IP65
Interface
USB 3.1 Gen 1
Mass
3.0 kg
Megapixels
30
Non-isolated I/O Ports
2 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
-20° to 50°C
Opto-isolated I/O Ports
1 input, 1 output
Part Number
LD5P-U3-51S5C-B
Pixel Size
3.45
Power Requirements
12-24 V
Readout Method
Global shutter
Resolution
2048 × 2464
Sensor Format
2/3"
Sensor Name
Sony IMX264
Sensor Type
CMOS
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
CPU
3.1 GHz Dual / Quad Core CPU
Operating System
Windows 7, 8 or 10, 64-bit
Port
USB 3 Port
RAM
8 GB RAM or more
Video Card
NVIDIA Video Card 512mb
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
IIDC v1.32
Warranty
2 years
Media Gallery
360-Degree Spherical Video Outdoor & Indoor Video
Find a Dealer

Find a Dealer

Ready to buy? See our list of dealers.

Ladybug5+ - Model: LD5P-U3-51S5C-B: 30 MP, 30 FPS, Sony IMX264, USB3, Black

Change Selection